Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 0.926 |
| Inside diameter MM | 23.520 |
| Item type | O-Ring |
| Outside diameter IN | 0.9960 |
| Outside diameter MM | 25.2984 |
| Product height in | 0.996 |
| Product height mm | 25.298 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.996 |
| Product width mm | 25.298 |
| Thickness IN | 0.0700 |
| Thickness MM | 1.7780 |