Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
179341
PIN
179341
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
179341
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.190
Product height mm
4.826
Product length in
1.940
Product length mm
49.276
Product width in
0.190
Product width mm
4.826