Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
189814
THREAD PLUGS, INLET - NOT SHOWN
189814
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
189814
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
560.000
Product height mm
14224.000
Product length in
380.000
Product length mm
9652.000
Product width in
560.000
Product width mm
14224.000