Washer
190362
Tools190362 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Inside diameter IN | | 1.380 |
| Inside diameter MM | | 35.052 |
| Outside diameter IN | | 2.000 |
| Outside diameter MM | | 50.800 |
| Product material | CARBON STEEL | Carbon steel |
| Thickness IN | | 0.310 |
| Thickness MM | | 7.87 |