Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
191400
RING, SNAP(STEEL)
191400
Where to buy
Export PDF
Tools
Add to comparison
191400
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.138
Product height mm
54.305
Product length in
0.049
Product length mm
1.245
Product width in
2.138
Product width mm
54.305