Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
192303
SEAL V200
192303
Where to buy
Export PDF
Tools
Add to comparison
192303
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.695
Product height mm
43.053
Product length in
0.328
Product length mm
8.331
Product width in
1.695
Product width mm
43.053