Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 1.593 |
| Inside diameter MM | 40.462 |
| Item type | Wiper |
| Outside diameter IN | 2.125 |
| Outside diameter MM | 53.975 |
| Product color finish | Black |
| Product height in | 2.125 |
| Product height mm | 53.975 |
| Product length in | 0.218 |
| Product length mm | 5.537 |
| Product material | Wool and polyester blend |
| Product width in | 2.125 |
| Product width mm | 53.975 |
| Thickness IN | 0.218 |
| Thickness MM | 5.54 |