SEAL 45VPF-VMQ 46-51M
197412
Tools197412 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Seal |
| Product height in | 2.490 |
| Product height mm | 63.246 |
| Product length in | 0.327 |
| Product length mm | 8.306 |
| Product material | Carbon Steel |
| Product width in | 2.490 |
| Product width mm | 63.246 |