Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 1.9370 |
| Item type | Wiper |
| Outside diameter IN | 2.3750 |
| Product height in | 2.375 |
| Product height mm | 60.325 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product material | Wool and polyester blend |
| Product width in | 2.375 |
| Product width mm | 60.325 |
| Thickness IN | 0.2500 |