Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 0.4060 |
| Inside diameter MM | 10.3124 |
| Outside diameter IN | 1.8125 |
| Outside diameter MM | 46.0375 |
| Product height in | 1.813 |
| Product height mm | 46.037 |
| Product length in | 0.156 |
| Product length mm | 3.962 |
| Product material | Wool and polyester blend |
| Product width in | 1.813 |
| Product width mm | 46.037 |
| Thickness IN | 0.1560 |
| Thickness MM | 3.9624 |