LOCKING RING, STEEL
209890
Tools209890 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Material | Carbon steel |
| Product height in | 3.680 |
| Product height mm | 93.472 |
| Product length in | 0.060 |
| Product length mm | 1.524 |
| Product width in | 3.680 |
| Product width mm | 93.472 |