RING-RETAINING (INTERNAL
223172
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.600 |
| Product height mm | | 15.240 |
| Product length in | | 0.030 |
| Product length mm | | 0.762 |
| Product width in | | 0.600 |
| Product width mm | | 15.240 |