PIN 50V .251 X 4.60
225800
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.251 |
| Product height mm | | 6.378 |
| Product length in | | 4.608 |
| Product length mm | | 117.043 |
| Product width in | | 0.251 |
| Product width mm | | 6.378 |