Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Item type | Seal |
| Outside diameter IN | 1.7680 |
| Outside diameter MM | 44.9072 |
| Product color finish | Black |
| Product height in | 1.768 |
| Product height mm | 44.907 |
| Product length in | 0.327 |
| Product length mm | 8.306 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.768 |
| Product width mm | 44.907 |
| Thickness IN | 0.3270 |
| Thickness MM | 8.3058 |
