RELIEF VALVE 2000 PSI
232799
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.670 |
| Product height mm | | 17.018 |
| Product length in | | 1.450 |
| Product length mm | | 36.830 |
| Product width in | | 0.670 |
| Product width mm | | 17.018 |