Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
232855
SEAL, OIL V300
232855
Tools
Add to comparison
Add to comparison
232855
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
2.270
Product height mm
57.658
Product length in
2.270
Product length mm
57.658
Product width in
2.270
Product width mm
57.658