RING, LOCKING (STEEL)
237832
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 2.546 |
| Product height mm | | 64.668 |
| Product length in | | 0.049 |
| Product length mm | | 1.245 |
| Product width in | | 2.546 |
| Product width mm | | 64.668 |