Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
271791
226 RETAINER BACKUP
271791
Tools
Add to comparison
Add to comparison
271791
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
2.030
Product height mm
51.562
Product length in
0.040
Product length mm
1.016
Product width in
2.030
Product width mm
51.562