Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SEAL | Seal |
| Product height in | | 6.301 |
| Product height mm | | 160.045 |
| Product length in | | 0.142 |
| Product length mm | | 3.607 |
| Product width in | | 6.301 |
| Product width mm | | 160.045 |