PIN 35V .251 X 3.38
280031
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.260 |
| Product height mm | | 6.604 |
| Product length in | | 3.390 |
| Product length mm | | 86.106 |
| Product width in | | 0.260 |
| Product width mm | | 6.604 |