SHAFT BEARING
284397
Tools284397 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.440 |
| Product height mm | 61.976 |
| Product length in | 0.629 |
| Product length mm | 15.977 |
| Product material | Carbon steel |
| Product width in | 2.440 |
| Product width mm | 61.976 |