Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
290057
PISTON
290057
Where to buy
Export PDF
Tools
Add to comparison
290057
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.290
Product height mm
7.366
Product length in
0.780
Product length mm
19.812
Product width in
0.290
Product width mm
7.366