Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
294660
12-158 ORING
294660
Tools
Add to comparison
Add to comparison
294660
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
4.943
Product height mm
125.552
Product length in
0.103
Product length mm
2.616
Product width in
4.943
Product width mm
125.552