Product specifications
Characteristic | Value |
|---|---|
| Series | SERIES DESIGNATION |
| SHAFT | 1- 7/16 SQUARE KEY |
| DESIGN NO | DESIGN NO |
| Special feature suffix | SAME AS MOBILE STD 2BOLT MTG. VHO'S EXCEPT W/ DIRECTIONAL ARROW. REFERENCE SER I64-23 Project 8-2120-310-142 |
| OUTLET POST FRM CVR END | OUTLET OPPOSITE INLET |
| PORT CONNECTION | INLET: STRAIGHT THREAD OUTLET: STRAIGHT THREAD |
| PUMP TYPE | VANE PUMP |
| Ring capacity | 109 GPM |
| ROTATION FROM SHAFT END | CLOCKWISE |