Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
307209
ROTOR 45M
307209
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
307209
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
3.963
Product height mm
100.660
Product length in
2.485
Product length mm
63.119
Product width in
3.963
Product width mm
100.660