Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
307224
SHAFT Nr11 50M
307224
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
307224
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.930
Product height mm
49.022
Product length in
11.530
Product length mm
292.862
Product width in
1.930
Product width mm
49.022