Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
307448
14E475-16E475 FRICTION B
307448
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
307448
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.380
Product height mm
9.652
Product length in
3.189
Product length mm
81.001
Product width in
4.625
Product width mm
117.475