RING 130 INCH LB 45M
308816
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 5.246 |
| Product height mm | | 133.248 |
| Product length in | | 2.480 |
| Product length mm | | 62.992 |
| Product width in | | 5.246 |
| Product width mm | | 133.248 |