50M220A 11A20 114, 50M220A 11A20 114-product-details

50M220A 11A20 114, 50M220A 11A20 114

308835-1

Model code: 50M220A 11A20 114


Tools

Product specifications

Characteristic
Value
Description
M50M SERIES5SERIES
M50M TYPEMVANE MOTOR
M50M TORQUE RATING220220 IN. LBS./100 PSI
M50M PORT CONNECTIONSA4 BOLT FLANGE
M50M SHAFTS1111: SPLINED
M50M PORT LOCATIONACOVER PORT OPPOSITE BODY PORT
M50M CART0SINGLE BR'G
M50M DESIGN NUMBER20DESIGN NUMBER
M50M SPECIAL FEATURES SUFFIX114PRODUCTION RELEASE OF 5*M MOTORS INCLUDINGCARTRIDGES, PLATES IN PARTICULAR OF PRIMARYDESIGN CONFIGURATION. GRAY IRON BODY -2250 PSI,GRAY IRON COVER-2500 PSI, 6" PILOT DIA., GRAY IRONHOUSINGSM50M-114 ASSEMBLY #30723552M-114 ASSEMBLY #311144
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZE50M50M Vane Motor
Model Code 150M220A 11A20 114