Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | 45 | STANDARD BEARING SERIES |
| RING TORQUE RATING | 185 | 185 IN LBS PER 100 PSI |
| PORT CONNECTIONS | A | 4 BOLT FLANGE |
| VANE MOTOR | M | VANE MOTOR |
| SHAFTS | 11 | 11 - 14T 12/24 MDF |
| PORT LOCATIONS FROM COVER | A | COVER PORT OPPOSITE BODY PORT |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design number | 20 | DESIGN CODE - 20 |
| IPM FRAME SIZE | 45M | 45M Vane Motor |
| Model Code 1 | 45M185A 11A20 | |
| PORT CONNECTIONS | A | 4 BOLT FLANGE |
| PORT LOCATIONS FROM COVER | A | COVER PORT OPPOSITE BODY PORT |
| RING TORQUE RATING | 185 | 185 IN LBS PER 100 PSI |
| Series | 45 | STANDARD BEARING SERIES |
| SHAFTS | 11 | 11 - 14T 12/24 MDF |
| VANE MOTOR | M | VANE MOTOR |