Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
309402
IO PLATE P 45M
309402
Tools
Add to comparison
Add to comparison
309402
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
5.240
Product height mm
133.096
Product length in
2.281
Product length mm
57.937
Product width in
5.240
Product width mm
133.096