Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
309404
SHAFT, Nr1 45M
309404
Where to buy
Export PDF
Tools
Add to comparison
309404
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.562
Product height mm
39.675
Product length in
9.544
Product length mm
242.418
Product width in
1.562
Product width mm
39.675