Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | 45 | STANDARD BEARING SERIES |
| RING TORQUE RATING | 155 | 155 IN LBS PER 100 PSI |
| PORT CONNECTIONS | A | 4 BOLT FLANGE |
| VANE MOTOR | M | VANE MOTOR |
| SHAFTS | 1 | 1 - SQUARE KEY |
| PORT LOCATIONS FROM COVER | C | COVER PORT IN-LINE WITH BODY PORT |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design number | 20 | DESIGN CODE - 20 |
| IPM FRAME SIZE | 45M | 45M Vane Motor |
| Model Code 1 | 45M155A 1C20 | |
| PORT CONNECTIONS | A | 4 BOLT FLANGE |
| PORT LOCATIONS FROM COVER | C | COVER PORT IN-LINE WITH BODY PORT |
| RING TORQUE RATING | 155 | 155 IN LBS PER 100 PSI |
| Series | 45 | STANDARD BEARING SERIES |
| SHAFTS | 1 | 1 - SQUARE KEY |
| VANE MOTOR | M | VANE MOTOR |
