Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
309423
SHAFT, Nr1 50M
309423
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
309423
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.940
Product height mm
49.276
Product length in
11.531
Product length mm
292.887
Product width in
1.939
Product width mm
49.251