Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
309926
BEARING,BALL DBL ROW 46M
309926
Tools
Add to comparison
Add to comparison
309926
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
2.840
Product height mm
72.136
Product length in
1.060
Product length mm
26.924
Product width in
2.840
Product width mm
72.136