SEAL,HIGH PRESSURE LT45
310427
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 2.004 |
| Product height mm | | 50.902 |
| Product length in | | 0.281 |
| Product length mm | | 7.137 |
| Product width in | | 2.004 |
| Product width mm | | 50.902 |