RING-300 INCH LB 50M
310865
Tools310865 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 6.020 |
| Product height mm | 152.908 |
| Product length in | 2.770 |
| Product length mm | 70.358 |
| Product material | Carbon steel |
| Product width in | 6.020 |
| Product width mm | 152.908 |