RING 115 INCH LB 35M
310871
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | RING | Ring |
| Product height in | | 4.497 |
| Product height mm | | 114.224 |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | | 4.497 |
| Product width mm | | 114.224 |