Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Shaft |
| Product height in | 1.249 |
| Product height mm | 31.725 |
| Product length in | 8.584 |
| Product length mm | 218.034 |
| Product material | Carbon steel |
| Product width in | 1.249 |
| Product width mm | 31.725 |