Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
310873
SHAFT Nr11 35M
310873
Tools
Add to comparison
Add to comparison
310873
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
1.380
Product height mm
35.052
Product length in
8.579
Product length mm
217.907
Product width in
1.380
Product width mm
35.052