BODY 50M
311162
Tools311162 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Body |
| Product height in | 9.870 |
| Product height mm | 250.698 |
| Product length in | 6.420 |
| Product length mm | 163.068 |
| Product width in | 10.800 |
| Product width mm | 274.320 |