BODY-VANE MOTOR
312055
Tools312055 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Body |
| Product height in | 7.000 |
| Product height mm | 177.800 |
| Product length in | 4.500 |
| Product length mm | 114.300 |
| Product material | Carbon steel |
| Product width in | 7.300 |
| Product width mm | 185.420 |