ADAPTER-HUB
312056
Tools312056 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Adapter |
| Product height in | 2.697 |
| Product height mm | 68.504 |
| Product length in | 0.450 |
| Product length mm | 11.430 |
| Product width in | 2.697 |
| Product width mm | 68.504 |