Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | BODY | Body |
| Product height in | 6.000 | |
| Product height mm | 152.400 | |
| Product length in | 3.831 | |
| Product length mm | 97.307 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 5.750 | |
| Product width mm | 146.050 |
