COVER-VANE MOTOR
312140
Tools312140 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 5.312 |
| Product height mm | 134.925 |
| Product length in | 3.320 |
| Product length mm | 84.328 |
| Product material | Cast iron |
| Product width in | 4.624 |
| Product width mm | 117.450 |