ADAPTER-HUB
312152
Tools312152 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Adapter |
| Product height in | 2.322 |
| Product height mm | 58.979 |
| Product length in | 0.450 |
| Product length mm | 11.430 |
| Product width in | 2.322 |
| Product width mm | 58.979 |