Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
312153
SHAFT, Nr1 25M
312153
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
312153
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.093
Product height mm
27.762
Product length in
7.730
Product length mm
196.342
Product width in
1.093
Product width mm
27.762