Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | 25 | SERIES BEARING |
| Motor type | M | VANE MOTOR |
| RING TORQUE RATING | 30 | 30 IN. LBS./100 PSI |
| PORT CONNECTIONS | A | 4 BOLT FLANGE |
| SHAFT | 1 | 1: 3/16 SQUARE KEY |
| PORT LOCTN FRM CVR END | * | GENERIC |
| DESIGN NO | 20 | DESIGN NO |
| Special feature suffix | 117 | PRODUCTION RELEASE OF 2*M MOTORS INCLUDING CARTRIDGES, PLATES IN PARTICULAR OF PRIMARY DESIGN CONFIGURATION. DUCTILE COVER-2250PSI,GRAY BODY-2500 PSI M25M ASSEMBLY #313445 NOTE : COVER 312140 HAS BEEN CHANGED TO CALL OUT DUCTILE IRON VS2-1-3-9 |
| IPM FRAME SIZE | 25M | 25M Vane Motor |
| Model Code 1 | 25M30A1X20117 |