Product specifications
Characteristic | Value | Description |
|---|---|---|
| M50M SERIES | 5 | SERIES |
| M50M TYPE | M | VANE MOTOR |
| M50M TORQUE RATING | 255 | 255 IN. LBS./100 PSI |
| M50M PORT CONNECTIONS | A | 4 BOLT FLANGE |
| M50M SHAFTS | 1 | 1: STRAIGHT KEYED |
| M50M PORT LOCATION | C | COVER PORT OPPOSITE INLINE WITH PORT |
| M50M CART | 0 | SINGLE BR'G |
| M50M DESIGN NUMBER | 20 | DESIGN NUMBER |
| M50M SPECIAL FEATURES SUFFIX | 114 | PRODUCTION RELEASE OF 5*M MOTORS INCLUDINGCARTRIDGES, PLATES IN PARTICULAR OF PRIMARYDESIGN CONFIGURATION. GRAY IRON BODY -2250 PSI,GRAY IRON COVER-2500 PSI, 6" PILOT DIA., GRAY IRONHOUSINGSM50M-114 ASSEMBLY #30723552M-114 ASSEMBLY #311144 |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 50M | 50M Vane Motor |
| M50M CART | 0 | SINGLE BR'G |
| M50M DESIGN NUMBER | 20 | DESIGN NUMBER |
| M50M PORT CONNECTIONS | A | 4 BOLT FLANGE |
| M50M PORT LOCATION | C | COVER PORT OPPOSITE INLINE WITH PORT |
| M50M SERIES | 5 | SERIES |
| M50M SHAFTS | 1 | 1: STRAIGHT KEYED |
| M50M SPECIAL FEATURES SUFFIX | 114 | PRODUCTION RELEASE OF 5*M MOTORS INCLUDINGCARTRIDGES, PLATES IN PARTICULAR OF PRIMARYDESIGN CONFIGURATION. GRAY IRON BODY -2250 PSI,GRAY IRON COVER-2500 PSI, 6" PILOT DIA., GRAY IRONHOUSINGSM50M-114 ASSEMBLY #30723552M-114 ASSEMBLY #311144 |
| M50M TORQUE RATING | 255 | 255 IN. LBS./100 PSI |
| M50M TYPE | M | VANE MOTOR |
| Model Code 1 | 50M255A 1C20 114 |
