Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | 35 | STANDARD BEARING |
| Motor type | M | VANE MOTOR |
| RING TORQUE RATING | 80 | 80 IN. LBS./100 PSI |
| PORT CONNECTIONS | A | 4 BOLT FLANGE |
| FRONT BRACKET MOUNT | 2 | BODY PORT AT 12 'O' CLOCK WRT BRACKET |
| SHAFT | 1 | 1: 5/16 SQUARE KEY |
| DESIGN NO | 20 | DESIGN NO |
| PORT LOCATN FRM CVR END | C | COVER PORT INLINE WITH BODY PORT |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| DESIGN NO | 20 | DESIGN NO |
| FRONT BRACKET MOUNT | 2 | BODY PORT AT 12 'O' CLOCK WRT BRACKET |
| IPM FRAME SIZE | 35M | 35M Vane Motor |
| Model Code 1 | 35M80A2 1C20 | |
| Motor type | M | VANE MOTOR |
| PORT CONNECTIONS | A | 4 BOLT FLANGE |
| PORT LOCATN FRM CVR END | C | COVER PORT INLINE WITH BODY PORT |
| RING TORQUE RATING | 80 | 80 IN. LBS./100 PSI |
| Series | 35 | STANDARD BEARING |
| SHAFT | 1 | 1: 5/16 SQUARE KEY |
